Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Potable Water Discharge Hose
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Series Number

Size

Hose ID

Wall Thickness

Working Pressure at 68ºF

Burst Pressure at 68ºF

Coil Length

Weight

N/A 1 in25.4 mm N/A 1.004 in25.5 mm N/A 0.071 in N/A 240 psi N/A 725 psi N/A 660 ft N/A 0.11 lbs/ft
N/A 1 in25.4 mm N/A 1.004 in25.5 mm N/A 0.071 in N/A 240 psi N/A 725 psi N/A 200 ft N/A 0.11 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.559 in39.6 mm N/A 0.079 in N/A 300 psi N/A 900 psi N/A 660 ft N/A 0.24 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.559 in39.6 mm N/A 0.079 in N/A 300 psi N/A 900 psi N/A 200 ft N/A 0.24 lbs/ft
N/A 2 in50.8 mm N/A 2.059 in52.3 mm N/A 0.075 in N/A 240 psi N/A 600 psi N/A 660 ft N/A 0.26 lbs/ft
N/A 2 in50.8 mm N/A 2.059 in52.3 mm N/A 0.075 in N/A 240 psi N/A 600 psi N/A 200 ft N/A 0.26 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.618 in66.5 mm N/A 0.090 in N/A 240 psi N/A 600 psi N/A 660 ft N/A 0.35 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.618 in66.5 mm N/A 0.090 in N/A 240 psi N/A 600 psi N/A 200 ft N/A 0.35 lbs/ft
N/A 3 in76.2 mm N/A 3.059 in77.7 mm N/A 0.093 in N/A 240 psi N/A 600 psi N/A 660 ft N/A 0.43 lbs/ft
N/A 3 in76.2 mm N/A 3.059 in77.7 mm N/A 0.093 in N/A 240 psi N/A 600 psi N/A 200 ft N/A 0.43 lbs/ft
N/A 4 in101.6 mm N/A 4.059 in103.1 mm N/A 0.106 in N/A 240 psi N/A 600 psi N/A 660 ft N/A 0.67 lbs/ft
N/A 4 in101.6 mm N/A 4.059 in103.1 mm N/A 0.106 in N/A 240 psi N/A 600 psi N/A 200 ft N/A 0.67 lbs/ft
N/A 6 in152.4 mm N/A 6.020 in152.9 mm N/A 0.138 in N/A 240 psi N/A 600 psi N/A 660 ft N/A 1.18 lbs/ft
N/A 6 in152.4 mm N/A 6.020 in152.9 mm N/A 0.138 in N/A 240 psi N/A 600 psi N/A 200 ft N/A 1.18 lbs/ft
N/A 8 in203.2 mm N/A 8.100 in206.0 mm N/A 0.169 in N/A 200 psi N/A 600 psi N/A 660 ft N/A 2.22 lbs/ft
N/A 10 in254.0 mm N/A 10.100 in256.0 mm N/A 0.177 in N/A 200 psi N/A 500 psi N/A 660 ft N/A 2.80 lbs/ft
N/A 12 in304.8 mm N/A 12.100 in307.5 mm N/A 0.185 in N/A 175 psi N/A 435 psi N/A 660 ft N/A 3.43 lbs/ft
N/A 12 in304.8 mm N/A 12.100 in307.5 mm N/A 0.197 in N/A 200 psi N/A 500 psi N/A 660 ft N/A 3.55 lbs/ft
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1