Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Potable Water Discharge Hose
Unit of Measure

General Applications

General Applications

N/A
  • Drinking water transport
  • Emergency water supply
  • Liquid and powder food transfer
  • Potable water to transfer ships/boats
  • Sewer and water treatment

Construction

Construction

N/A Blue NSF®-61 polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -58 ºF-50 ºC

Service Temperature [Max]

N/A 122 ºF50 ºC

Intermittent Service Temperature

N/A 175 ºF79 ºC

Features and Advantages

Features and Advantages

N/A
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • NSF®-61 Certified - Hose is certified under NSF®/ANSI 61: Drinking Water System Components.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Longer Lengths - Available in 200 foot lengths and also longer 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Phthalate Free

Nominal Specifications

Size

N/A 2 in50.8 mm

Hose ID

N/A 2.059 in52.3 mm

Wall Thickness

N/A 0.075 in

Working Pressure at 68ºF

N/A 240 psi

Burst Pressure at 68ºF

N/A 600 psi

Coil Length

N/A 660 ft

Weight

N/A 0.26 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Polyurethane Potable Water Discharge Hose

Series

N/A OFAQ

Material

N/A Polyurethane

Color

N/A Blue

Reinforcement Material

N/A High Tenacity Polyester Reinforcement

Industry Standards/Certifications

N/A NSF®

Note

Note

N/A Recommended Operating PH Range: 4 to 9 below +86 ºF (+30 ºC) and 5 to 9 from +86 ºF (+30 ºC) to +122 ºF (+50 ºC).