Polypropylene Part B Female Coupler x Male NPT
Polypropylene Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled Polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- EPDM gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PPB050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.17 lb | Standard Carton N/A 50 |
| PPB075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 50 |
| PPB100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.26 lb | Standard Carton N/A 30 |
| PPB125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.40 lb | Standard Carton N/A 45 |
| PPB150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.47 lb | Standard Carton N/A 30 |
| PPB200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.49 lb | Standard Carton N/A 50 |
| PPB300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 1.17 lb | Standard Carton N/A 25 |
| PPB400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 1.44 lb | Standard Carton N/A 25 |