GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled Polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- EPDM gasket included.
Unit of Measure
General Applications
|
Features and Advantages
|
Material Specifications
|
Polypropylene
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Polypropylene
Polypropylene |
N/A Polypropylene is a cost-effective, high-performance alternative to metal options. Despite lacking the strength of stainless steel or aluminum, polypropylene offers excellent corrosion resistance and impressive durability, which makes polypropylene camlocks a strong choice for industrial and agricultural applications. |
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 1 1/2 in |
PSI Rating at 70°F (+21°C) |
N/A 100 psi |
Weight Each |
N/A 0.47 lb |
Standard Carton |
N/A 30 |
Package Type |
N/A Each |
Type |
N/A Female Coupler x Female NPT |
End Type A |
N/A Female Coupler |
End Type B |
N/A Male NPT |
Style |
N/A Part B |
Material |
N/A Polypropylene |
Handle Material |
N/A Type 304 Stainless Steel |
Handle Pins Material |
N/A Type 304 Stainless Steel |
Pull Rings Material |
N/A Type 304 Stainless Steel |
Safety Clips Material |
N/A Type 304 Stainless Steel |
Gaskets Material |
N/A EPDM |



