Polypropylene Ball Valve Handle HA POLY Series
Polypropylene Ball Valves
Part Number |
Size Range |
Weight Each |
Standard Carton |
|---|---|---|---|
| HA POLY100 | Size Range N/A 1/2 to 1 in | Weight Each N/A 0.06 lb | Standard Carton N/A 60 |
| HA POLY150 | Size Range N/A 1 1/4 to 1 1/2 in | Weight Each N/A 0.14 lb | Standard Carton N/A 40 |
| HA POLY200 | Size Range N/A 2 to 4 in | Weight Each N/A 0.27 lb | Standard Carton N/A 20 |