Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Size Range

N/A 2 to 4 in

Weight Each

N/A 0.27 lb

Standard Carton

N/A 20

Package Type

N/A Each

Type

N/A Ball Valve Handle

Material

N/A Polypropylene