Polypropylene Ball Valve 4-Bolt Design PPBV Series
Polypropylene Ball Valves
FEATURES AND ADVANTAGES
Teflon® is a registered trademark of The Chemours Company FC, LLC.
- Polypropylene material is glass filled for added strength and durability.
- Precision molded to ensure consistency in form and function.
- Full Port design allows free flow of material.
- Glass filled polypropylene.
- Teflon TM seals.
- Viton® 0 Ring stems and seals.
- Stainless steel nuts and bolts.
Teflon® is a registered trademark of The Chemours Company FC, LLC.
Part Number |
Size |
Bolt Count |
Threads |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| PPBV050 | Size N/A 1/2 in | Bolt Count N/A 4 | Threads N/A NPT | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.88 lb | Standard Carton N/A 24 |
| PPBV075 | Size N/A 3/4 in | Bolt Count N/A 4 | Threads N/A NPT | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.85 lb | Standard Carton N/A 24 |
| PPBV100 | Size N/A 1 in | Bolt Count N/A 4 | Threads N/A NPT | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.16 lb | Standard Carton N/A 24 |
| PPBV125 | Size N/A 1 1/4 in | Bolt Count N/A 4 | Threads N/A NPT | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.65 lb | Standard Carton N/A 24 |
| PPBV150 | Size N/A 1 1/2 in | Bolt Count N/A 4 | Threads N/A NPT | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.67 lb | Standard Carton N/A 24 |





