Viton® is a registered trademark of The Chemours Company FC. LLC.
Teflon® is a registered trademark of The Chemours Company FC, LLC.
Teflon® is a registered trademark of The Chemours Company FC, LLC.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Size |
N/A 3/4 in |
Bolt Count |
N/A 4 |
Threads |
N/A NPT |
PSI Rating at 70°F |
N/A 150 psi |
Weight Each |
N/A 0.85 lb |
Standard Carton |
N/A 24 |
Package Type |
N/A Each |
Type |
N/A Bolt Valve |
Brand |
N/A Kuriyama |
Style |
N/A 4-Bolt Valve Design |
Connection Type |
N/A Female NPT |
Ball Material |
N/A Polypropylene |
Seal Material |
N/A Teflon, Viton® |
Stem Material |
N/A Viton® |



