Polypropylene Ball Valve 6 and 8-Bolt Design PPBV Series
Polypropylene Ball Valves
FEATURES AND ADVANTAGES
Teflon® is a registered trademark of The Chemours Company FC, LLC.
- Polypropylene material is glass filled for added strength and durability.
- Precision molded to ensure consistency in form and function.
- Full Port design allows free flow of material.
- Glass filled polypropylene.
- Teflon TM seals.
- Viton® 0 Ring stems and seals.
- Stainless steel nuts and bolts.
Teflon® is a registered trademark of The Chemours Company FC, LLC.
Part Number |
Size |
Bolt Count |
Threads |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| PPBV200 | Size N/A 2 in | Bolt Count N/A 6 | Threads N/A NPT | PSI Rating at 70°F N/A 100 psi | Weight Each N/A 3.71 lb | Standard Carton N/A 8 |
| PPBV300 | Size N/A 3 in | Bolt Count N/A 6 | Threads N/A NPT | PSI Rating at 70°F N/A 100 psi | Weight Each N/A 6.60 lb | Standard Carton N/A 6 |
| PPBV400 | Size N/A 4 in | Bolt Count N/A 6 | Threads N/A NPT | PSI Rating at 70°F N/A 100 psi | Weight Each N/A 9.90 lb | Standard Carton N/A 2 |





