Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Viton® is a registered trademark of The Chemours Company FC. LLC.
Teflon® is a registered trademark of The Chemours Company FC, LLC.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Polypropylene material is glass filled for added strength and durability.
  • Precision molded to ensure consistency in form and function.
  • Full Port design allows free flow of material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Glass filled polypropylene.
  • Teflon TM seals.
  • Viton® 0 Ring stems and seals.
  • Stainless steel nuts and bolts.

Specifications

Size

N/A 3 in

Bolt Count

N/A 6

Threads

N/A NPT

PSI Rating at 70°F

N/A 100 psi

Weight Each

N/A 6.60 lb

Standard Carton

N/A 6

Package Type

N/A Each

Type

N/A Bolt Valve

Brand

N/A Kuriyama

Style

N/A 6-Bolt Valve Design

Connection Type

N/A Female NPT

Ball Material

N/A Polypropylene

Seal Material

N/A Teflon, Viton®

Stem Material

N/A Viton®

Note

Note

N/A Viton® is a registered trademark of The Chemours Company FC. LLC.
Teflon® is a registered trademark of The Chemours Company FC, LLC.