T654AA Series Small Engine Fuel Transfer Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Reel Length Reels |
Weight |
|---|---|---|---|---|---|
| T654AA019 | ID N/A 3/16 in5 mm | OD N/A 0.47 in12 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 950 ft | Weight N/A 0.07 lbs/ft |
| T654AA025 | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 820 ft | Weight N/A 0.09 lbs/ft |
| T654AA031 | ID N/A 5/16 in8 mm | OD N/A 0.59 in15 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 720 ft | Weight N/A 0.11 lbs/ft |
| T654AA038 | ID N/A 3/8 in10 mm | OD N/A 0.67 in17 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 620 ft | Weight N/A 0.12 lbs/ft |
| T654AA050 | ID N/A 1/2 in13 mm | OD N/A 0.79 in20 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 600 ft | Weight N/A 0.15 lbs/ft |
| T654AA062 | ID N/A 5/8 in16 mm | OD N/A 0.94 in24 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 450 ft | Weight N/A 0.21 lbs/ft |
| T654AA075 | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 330 ft | Weight N/A 0.23 lbs/ft |
| T654AA100 | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Max. Working Pressure N/A 300 psi | Standard Reel Length Reels N/A 220 ft | Weight N/A 0.34 lbs/ft |





