Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Boat engines
  • Designed for small engine marine and automotive fuel and oil transfer applications
  • Generators
  • Lawnmowers
  • Pressure washers
  • Snowmobiles

Construction

Tube

N/A Conductive Nitrile (NBR)

Reinforcement

N/A High tensile textile braids

Cover

N/A Conductive Neoprene (CR) hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 125 ºC257 ºF

Branding

Branding

N/A ALFAGOMMA-ITALY- 654 EVOLUTION 20 bar (300 psi) MULTI FUEL SAE 30R7 ID mm– QQ/YY (white inkjet lettering)

Features and Advantages

Features and Advantages

N/A
  • Broad Fuel Resistance – Exhibits resistance to a wide range of fuels. Meets SAE J30R7 compliance, meaning it can be used in a variety of fuel applications including gasoline, oil, diesel fuel and lubrication for internal combustion engines in mobile, stationary and marine applications.
  • Comprehensive Small Size Range – Wide variety of small sizes available starting at 3/16" all the way up to 1".
  • High Kink Resistance – Possesses a highly durable construction for a soft wall hose; resists the kinking, ovaling and elongation that can affect similar spaghetti style hoses.
  • Easy Installation – Flexible and lightweight construction for ease of installation in tight spaces.
  • Also for bio-fuels and bio-diesels.

Nominal Specifications

ID

N/A 3/8 in10 mm

OD

N/A 0.67 in17 mm

Max. Working Pressure

N/A 300 psi

Standard Reel Length Reels

N/A 620 ft

Weight

N/A 0.12 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Petroleum, Fuel Hoses

Series

N/A T654AA

Coupling Suggestions

Coupling Suggestions

N/A Tubular steel full flow male permanently swaged or internally expanded with ferrule to provide maximum hose coupling compatibility.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog