Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T650AH150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 150 psi | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| T650AH200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 150 psi | Standard Length N/A 100 ft | Weight N/A 0.82 lbs/ft |
| T650AH300X100 | ID N/A 3 in76 mm | OD N/A 3.46 in88 mm | Max. Working Pressure N/A 150 psi | Standard Length N/A 100 ft | Weight N/A 1.42 lbs/ft |
| T650AH400X100 | ID N/A 4 in102 mm | OD N/A 4.49 in114 mm | Max. Working Pressure N/A 150 psi | Standard Length N/A 100 ft | Weight N/A 1.92 lbs/ft |





