Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Oil discharge hose designed for use on trucks, docks or barges where a soft wall hose is required

Construction

Tube

N/A Black conductive NBR

Reinforcement

N/A Spiraled high tensile textile cords with embedded static wire

Cover

N/A Red CR – abrasion, ozone and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA – ITALY 650 10 BAR (150 PSI) – PETROLEUM DELIVERY (in yellow letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.49 in114 mm

Max. Working Pressure

N/A 150 psi

Standard Length

N/A 100 ft

Weight

N/A 1.92 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T650AH

Type

N/A Petroleum, Fuel Hoses

Style

N/A 150 PSI Oil Discharge Hose

Color

N/A Red

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting or combination nipples attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog