T620AA - 300 PSI Black Fuel & Oil S & D Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T620AA200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.10 lbs/ft |
| T620AA300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 100 ft | Weight N/A 1.77 lbs/ft |
| T620AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 16 in | Standard Length N/A 100 ft | Weight N/A 2.43 lbs/ft |
| T620AA600X100 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 100 ft | Weight N/A 5.60 lbs/ft |
| T620AA600X20 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 20 ft | Weight N/A 5.60 lbs/ft |
| T620AA800X20 | ID N/A 8 in203 mm | OD N/A 8.86 in225 mm | Max. Working Pressure N/A 300 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 20 ft | Weight N/A 9.24 lbs/ft |



