Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Black conductive NBR |
Reinforcement |
N/A High tensile textile cords with steel helix wire and static wire |
Cover |
N/A Black conductive CR - abrasion, ozone, hydrocarbon, and UV resistant |
Service Temperature Range
Service Temperature Range [Min] |
N/A -30 ºC-22 ºF |
Service Temperature Range [Max] |
N/A 80 ºC176 ºF |
Nominal Specifications
ID |
N/A 6 in152 mm |
OD |
N/A 6.69 in170 mm |
Max. Working Pressure |
N/A 300 psi |
Vacuum Rating |
N/A 24 inHg |
Min. Bending Radius at 68°F |
N/A 24 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 5.60 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T620AA |
Type |
N/A Petroleum, Fuel Hoses |
Style |
N/A Black Fuel & Oil Suction & Delivery Hose |
Color |
N/A Black |
Performance |
N/A 300 PSI Fuel & Oil Suction |



