Series Number |
ID |
OD |
Wall Thickness |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|
| T614AA200X100 | ID N/A 2 in51 mm | OD N/A 2.72 in69 mm | Wall Thickness N/A 9 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.64 lbs/ft |
| T614AA300X100 | ID N/A 3 in76 mm | OD N/A 3.78 in96 mm | Wall Thickness N/A 10 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius N/A 15 in | Standard Length N/A 100 ft | Weight N/A 2.69 lbs/ft |
| T614AA400X100 | ID N/A 4 in102 mm | OD N/A 4.80 in122 mm | Wall Thickness N/A 10 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius N/A 20 in | Standard Length N/A 100 ft | Weight N/A 3.57 lbs/ft |





