Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Conveying hot non-FDA oils
  • Hot tar and asphalt suction and discharge service

Construction

Tube

N/A Black NBR – hot tar and asphalt resistant

Reinforcement

N/A High tensile textile cords with steel helix wire

Cover

N/A Black CSM - abrasion, ozone and hot tar resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -4 ºF-20 ºC

Service Temperature Range [Max]

N/A 356 ºF180 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 614 10 BAR (150 PSI) HOT TAR AND ASPHALT (in black letters on red layline - mylar)

Nominal Specifications

ID

N/A 3 in76 mm

OD

N/A 3.78 in96 mm

Wall Thickness

N/A 10 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius

N/A 15 in

Standard Length

N/A 100 ft

Weight

N/A 2.69 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T614AA

Type

N/A Petroleum, Fuel Hoses

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Permanently attached couplings are suggested for assemblies.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog