T604AA Flexor - SAE 100 R4 Oil Return Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius
|
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T604AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.14 in29 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 30 inHg |
Min. Bending Radius at 68°F N/A 2 1/4 in |
Standard Length N/A 100 ft | Weight N/A 0.41 lbs/ft |
| T604AA100X100 | ID N/A 1 in25 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 17 bar250 psi | Vacuum Rating N/A 30 inHg |
Min. Bending Radius at 68°F N/A 3 in |
Standard Length N/A 100 ft | Weight N/A 0.52 lbs/ft |
| T604AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.65 in42 mm | Max. Working Pressure N/A 14 bar200 psi | Vacuum Rating N/A 30 inHg |
Min. Bending Radius at 68°F N/A 3 3/4 in |
Standard Length N/A 100 ft | Weight N/A 0.61 lbs/ft |
| T604AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum Rating N/A 30 inHg |
Min. Bending Radius at 68°F N/A 4 1/2 in |
Standard Length N/A 100 ft | Weight N/A 0.70 lbs/ft |
| T604AA200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 7 bar100 psi | Vacuum Rating N/A 30 inHg |
Min. Bending Radius at 68°F N/A 6 in |
Standard Length N/A 100 ft | Weight N/A 0.90 lbs/ft |



