Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Low pressure return lines or suction lines with half the bend radius requirements of SAE J517 100 R4
  • Service with petroleum based hydraulic fluids, water-glycol and water fire resistant hydraulic fluids, oil, lubricants, crude oil, fuel oils and water with a maximum 50% aromatics content

Construction

Tube

N/A Black Conductive NBR

Reinforcement

N/A High tensile textile cords with flexible steel helix wire

Cover

N/A Black CR - oil, fuel, weather, ozone and abrasion-resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +212°F (+100°C) constant operation
Intermittent temperature: +257°F (+125°C)
Air maximum temperature: 175°F (80°C).

Branding

Branding

N/A ALFAGOMMA – ITALY – 604 (PSI) – SAE 100 R4 – <SIZE> – Date (in white letters)

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.14 in29 mm

Max. Working Pressure

N/A 20 bar300 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius
at 68°F

N/A 2 1/4 in

Standard Length

N/A 100 ft

Weight

N/A 0.41 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T604AA

Type

N/A Petroleum, Fuel Hoses

Size

N/A 75

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Crimp-on permanent type or combination nipples with bands. Note: Hose cover does not need to be removed before attaching couplings.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog