T600AA - Hard Wall Marine Exhaust Hose USCG/SAE J1527 A2/B2
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T600AA062X25 | ID N/A 5/8 in16 mm | OD N/A 1.02 in26 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 in | Standard Length N/A 25 ft | Weight N/A 0.36 lbs/ft |
| T600AA062X50 | ID N/A 5/8 in16 mm | OD N/A 1.02 in26 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.36 lbs/ft |
| T600AA075X25 | ID N/A 3/4 in19 mm | OD N/A 1.14 in29 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 1/4 in | Standard Length N/A 25 ft | Weight N/A 0.44 lbs/ft |
| T600AA075X50 | ID N/A 3/4 in19 mm | OD N/A 1.14 in29 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 1/4 in | Standard Length N/A 50 ft | Weight N/A 0.44 lbs/ft |
| T600AA087X25 | ID N/A 7/8 in22 mm | OD N/A 1.26 in32 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 3/4 in | Standard Length N/A 25 ft | Weight N/A 0.50 lbs/ft |
| T600AA087X50 | ID N/A 7/8 in22 mm | OD N/A 1.26 in32 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 3/4 in | Standard Length N/A 50 ft | Weight N/A 0.50 lbs/ft |
| T600AA100X25 | ID N/A 1 in25 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 in | Standard Length N/A 25 ft | Weight N/A 0.56 lbs/ft |
| T600AA100X50 | ID N/A 1 in25 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.56 lbs/ft |
| T600AA112X25 | ID N/A 1 1/8 in28 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 1/4 in | Standard Length N/A 25 ft | Weight N/A 0.60 lbs/ft |
| T600AA112X50 | ID N/A 1 1/8 in28 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 1/4 in | Standard Length N/A 50 ft | Weight N/A 0.60 lbs/ft |
| T600AA125X25 | ID N/A 1 1/4 in32 mm | OD N/A 1.65 in42 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 3/4 in | Standard Length N/A 25 ft | Weight N/A 0.65 lbs/ft |
| T600AA125X50 | ID N/A 1 1/4 in32 mm | OD N/A 1.65 in42 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 3/4 in | Standard Length N/A 50 ft | Weight N/A 0.65 lbs/ft |
| T600AA137X25 | ID N/A 1 3/8 in35 mm | OD N/A 1.77 in45 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 1/4 in | Standard Length N/A 25 ft | Weight N/A 0.70 lbs/ft |
| T600AA137X50 | ID N/A 1 3/8 in35 mm | OD N/A 1.77 in45 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 1/4 in | Standard Length N/A 50 ft | Weight N/A 0.70 lbs/ft |
| T600AA150X25 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 1/2 in | Standard Length N/A 25 ft | Weight N/A 0.76 lbs/ft |
| T600AA150X50 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.76 lbs/ft |
| T600AA162X25 | ID N/A 1 5/8 in42 mm | OD N/A 2.17 in52 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 25 ft | Weight N/A 0.81 lbs/ft |
| T600AA162X50 | ID N/A 1 5/8 in42 mm | OD N/A 2.17 in52 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.81 lbs/ft |
| T600AA175X25 | ID N/A 1 3/4 in45 mm | OD N/A 2.16 in55 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 1/4 in | Standard Length N/A 25 ft | Weight N/A 0.87 lbs/ft |
| T600AA175X50 | ID N/A 1 3/4 in45 mm | OD N/A 2.16 in55 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 1/4 in | Standard Length N/A 50 ft | Weight N/A 0.87 lbs/ft |
| T600AA189X25 | ID N/A 1 7/8 in48 mm | OD N/A 2.28 in58 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 3/4 in | Standard Length N/A 25 ft | Weight N/A 0.91 lbs/ft |
| T600AA189X50 | ID N/A 1 7/8 in48 mm | OD N/A 2.28 in58 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 5 3/4 in | Standard Length N/A 50 ft | Weight N/A 0.91 lbs/ft |
| T600AA200X25 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 25 ft | Weight N/A 0.99 lbs/ft |
| T600AA200X50 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 50 ft | Weight N/A 0.99 lbs/ft |
| T600AA225X25 | ID N/A 2 1/4 in57 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 6 3/4 in | Standard Length N/A 25 ft | Weight N/A 1.09 lbs/ft |
| T600AA225X50 | ID N/A 2 1/4 in57 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 6 3/4 in | Standard Length N/A 50 ft | Weight N/A 1.09 lbs/ft |
| T600AA238X25 | ID N/A 2 3/8 in60 mm | OD N/A 2.76 in70 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 in | Standard Length N/A 25 ft | Weight N/A 1.25 lbs/ft |
| T600AA238X50 | ID N/A 2 3/8 in60 mm | OD N/A 2.76 in70 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 in | Standard Length N/A 50 ft | Weight N/A 1.25 lbs/ft |
| T600AA250X25 | ID N/A 2 1/2 in63 mm | OD N/A 2.87 in73 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 25 ft | Weight N/A 1.31 lbs/ft |
| T600AA250X50 | ID N/A 2 1/2 in63 mm | OD N/A 2.87 in73 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 50 ft | Weight N/A 1.31 lbs/ft |
| T600AA275X25 | ID N/A 2 3/4 in70 mm | OD N/A 3.11 in80 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 8 1/4 in | Standard Length N/A 25 ft | Weight N/A 1.41 lbs/ft |
| T600AA275X50 | ID N/A 2 3/4 in70 mm | OD N/A 3.11 in80 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 8 1/4 in | Standard Length N/A 50 ft | Weight N/A 1.41 lbs/ft |
| T600AA300X25 | ID N/A 3 in76 mm | OD N/A 3.39 in86 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 25 ft | Weight N/A 1.53 lbs/ft |
| T600AA300X50 | ID N/A 3 in76 mm | OD N/A 3.39 in86 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 50 ft | Weight N/A 1.53 lbs/ft |
| T600AA350X25 | ID N/A 3 1/2 in90 mm | OD N/A 3.94 in100 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 10 1/2 in | Standard Length N/A 25 ft | Weight N/A 1.91 lbs/ft |
| T600AA350X50 | ID N/A 3 1/2 in90 mm | OD N/A 3.94 in100 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 10 1/2 in | Standard Length N/A 50 ft | Weight N/A 1.91 lbs/ft |
| T600AA400X25 | ID N/A 4 in102 mm | OD N/A 4.41 in112 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 25 ft | Weight N/A 2.12 lbs/ft |
| T600AA400X50 | ID N/A 4 in102 mm | OD N/A 4.41 in112 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 50 ft | Weight N/A 2.12 lbs/ft |
| T600AA450X25 | ID N/A 4 1/2 in115 mm | OD N/A 5.00 in127 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 13 1/2 in | Standard Length N/A 25 ft | Weight N/A 2.72 lbs/ft |
| T600AA450X50 | ID N/A 4 1/2 in115 mm | OD N/A 5.00 in127 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 13 1/2 in | Standard Length N/A 50 ft | Weight N/A 2.72 lbs/ft |
| T600AA500X25 | ID N/A 5 in127 mm | OD N/A 5.55 in141 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 15 in | Standard Length N/A 25 ft | Weight N/A 3.04 lbs/ft |
| T600AA500X50 | ID N/A 5 in127 mm | OD N/A 5.55 in141 mm | Max. Working Pressure N/A 30 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 15 in | Standard Length N/A 50 ft | Weight N/A 3.04 lbs/ft |



