Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Fuel, oil and hydraulic fluids suction and discharge
  • Offers maximum flexibility
  • Suitable for exhaust gas from water cooled stationary or marine diesel engines

Construction

Tube

N/A Black NBR – exhaust gas, fuel and fire resistant

Reinforcement

N/A High tensile textile cords with flexible steel helix wire - 4 ply

Cover

N/A Black NBR/PVC blend - abrasion, ozone, hydrocarbon and fire resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 2 Bar (30 PSI)
Burst Pressure - 5:1

Service Temperature Range

Service Temperature Range [Min]

N/A -4 ºF-20 ºC

Service Temperature Range [Max]

N/A 212 ºF100 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 600 MARINE EXHAUST/FUEL S & D - -USCG/SAE J1527 TYPE A2 (in red letters)

Nominal Specifications

ID

N/A 5/8 in16 mm

OD

N/A 1.02 in26 mm

Max. Working Pressure

N/A 30 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68°F

N/A 2 in

Standard Length

N/A 25 ft

Weight

N/A 0.36 lbs/ft

Specifications

Style

N/A Hard Wall Marine Exhaust Hose

Type

N/A Petroleum, Fuel Hoses

Series

N/A T600AA

Brand

N/A Alfagomma®

Material

N/A Black NBR

Color

N/A Black

Note

Note

N/A Does not meet J2006 or J1942 requirements.
Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog