T631AA - 300 PSI Hot Tar & Asphalt Applicator Delivery Hose
Petroleum Hoses
Series Number |
ID |
OD |
Wall Thickness |
Max. Working Pressure |
Min. Bending Radius |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T631AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.26 in32 mm | Wall Thickness N/A 6 mm | Max. Working Pressure N/A 300 psi | Min. Bending Radius N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T631AA100X100 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Wall Thickness N/A 6 mm | Max. Working Pressure N/A 300 psi | Min. Bending Radius N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| T631AA100X50 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Wall Thickness N/A 6 mm | Max. Working Pressure N/A 300 psi | Min. Bending Radius N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| T631AA075X50 | ID N/A 3/4 in19 mm | OD N/A 1.26 in32 mm | Wall Thickness N/A 6 mm | Max. Working Pressure N/A 300 psi | Min. Bending Radius N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.50 lbs/ft |



