Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Hot tar and asphalt delivery service

Construction

Tube

N/A Black NBR – hot tar and asphalt resistant

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Black CR - abrasion, ozone, hydrocarbon and fire resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 356 ºF180 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 631 20 BAR (300 PSI) HOT TAR AND ASPHALT (in white letters - mylar)

Safety Factor

Safety Factor

N/A 10:1

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.26 in32 mm

Wall Thickness

N/A 6 mm

Max. Working Pressure

N/A 300 psi

Min. Bending Radius

N/A 3 in

Standard Length

N/A 100 ft

Weight

N/A 0.50 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T631AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A Hot Tar & Asphalt Applicator Delivery Hose

Coupling Suggestions

Coupling Suggestions

N/A Permanently attached couplings are suggested for assemblies.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog