6C5AA - 150 PSI Corrugated Tank Truck Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| 6C5AA200x100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.85 lbs/ft |
| 6C5AA300x100 | ID N/A 3 in76 mm | OD N/A 3.44 in90 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.57 lbs/ft |
| 6C5AA400x100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 100 ft | Weight N/A 2.21 lbs/ft |
| 6C5AA600x20 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 20 ft | Weight N/A 3.59 lbs/ft |





