Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • For suction and discharge applications in truck and tank car transfer of gasoline, oil and other petroleum-based products with up to 50% aromatic content
  • Not SAE100R4 rated

Construction

Tube

N/A Black conductive NBR

Reinforcement

N/A High tensile textile cords with flexible steel helix wire

Cover

N/A Black corrugated CR - abrasion, ozone, and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA - ITALY 6C5 10 BAR (150 PSI) PETROLEUM TANK TRUCK (in red letters)

Nominal Specifications

ID

N/A 3 in76 mm

OD

N/A 3.44 in90 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius at 68°F

N/A 6 in

Standard Length

N/A 100 ft

Weight

N/A 1.57 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A 6C5AA

Type

N/A Petroleum, Fuel Hoses

Material

N/A Black Conductive NBR

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting couplings or combination nipples attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog