Brass Nozzle Holder (NPS Threads) NH-BR Series
Sand Blast Hose Couplings
MATERIAL SPECIFICATIONS
- Aluminum - ASTMB26, Grade 713.
- Brass - ASTM B584, Grade C85700.
Part Number |
Hose ID |
Hose OD |
PSI Rating at 70°F |
NPS Thread Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| NH-BR1 | Hose ID N/A 3/4 in | Hose OD N/A 1 1/2 in | PSI Rating at 70°F N/A 175 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 0.94 lb | Standard Carton N/A 6 |
| NH-BR2 | Hose ID N/A 1 in1 1/4 in | Hose OD N/A 1 7/8 in | PSI Rating at 70°F N/A 175 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 1.02 lb | Standard Carton N/A 6 |
| NH-BR3 | Hose ID N/A 1 1/4 in | Hose OD N/A 2 5/32 in | PSI Rating at 70°F N/A 175 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 1.58 lb | Standard Carton N/A 6 |
| NH-BR4 | Hose ID N/A 1 1/2 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 175 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 2.96 lb | Standard Carton N/A 6 |