Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

MATERIAL SPECIFICATIONS
  • Aluminum - ASTMB26, Grade 713.
  • Brass - ASTM B584, Grade C85700.
Unit of Measure

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Aluminum - ASTMB26, Grade 713.
  • Brass - ASTM B584, Grade C85700.

Specifications

Brand

N/A Kuriyama

Hose ID

N/A 1 1/2 in

Hose OD

N/A 2 3/8 in

PSI Rating at 70°F

N/A 175 psi

NPS Thread Size

N/A 1 1/4 in

Weight Each

N/A 2.96 lb

Standard Carton

N/A 6

Package Type

N/A Each

Material

N/A Brass

Type

N/A Nozzle Holder