Natural Rubber Gasket for Sandblast Couplings SBG/SRG Series
Sand Blast Hose Couplings
FEATURES AND ADVANTAGES
- For both standard and full flow couplings.
- Buna-N.
- -60°F (-51 °C) to +220°F (+104°C)
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SBG | Size N/A Standard Flow | Weight Each N/A 0.032 lb | Standard Carton N/A 10 |
| SRG-2 | Size N/A Full Flow | Weight Each N/A 0.063 lb | Standard Carton N/A 10 |