Two-Piece Fittings, Interlock Inserts, International End Configurations - 45º Metric Female O-Ring Swivel - DIN 3865 Heavy - X Series
Two-Piece Fittings, Interlock Inserts, International End Configurations - Metric - X Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| X-0824-FM4H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 59.0 mm | D Drop N/A 29.0 mm | Hex Dia. CH2 N/A 30 mm | Weight Per Each N/A 0.44 lb |
| X-1030-FM4H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 60.5 mm | D Drop N/A 31.5 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.58 lb |
| X-1230-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 74.0 mm | D Drop N/A 33.0 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.85 lb |
| X-1236-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 78.0 mm | D Drop N/A 36.0 mm | Hex Dia. CH2 N/A 46 mm | Weight Per Each N/A 0.88 lb |
| X-1642-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 96.8 mm | D Drop N/A 38.0 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.43 lb |
| X-2052-FM4H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 112.7 mm | D Drop N/A 48.0 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 2.21 lb |





