Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Size (mm) x TP (mm)

N/A M36x2

Tube OD

N/A 25 mm

C Cut-Off Factor

N/A 78.0 mm

D Drop

N/A 36.0 mm

Hex Dia. CH2

N/A 46 mm

Weight Per Each

N/A 0.88 lb

Type

N/A 45º Metric Female O-Ring Swivel - DKOS DIN 3865 Heavy

Connection Type

N/A Female

Bend Angle

N/A 45 º