Neo-Duct® Series HTNP2 Black Neoprene Ducting Hose
Neo-Duct
Made in the USA
Item # |
ID |
Min. Bend Radius at 68° F |
Max. W.P. at 68° F |
Length/Ctn |
Weight |
|---|---|---|---|---|---|
| HTNP2-150X25 | ID N/A 1 1/2 in38.1 mm | Min. Bend Radius at 68° F N/A 2.6 in | Max. W.P. at 68° F N/A 32 psi | Length/Ctn N/A 25 ft | Weight N/A 0.16 lbs/ft |
| HTNP2-200X25 | ID N/A 2 in50.8 mm | Min. Bend Radius at 68° F N/A 3.5 in | Max. W.P. at 68° F N/A 30 psi | Length/Ctn N/A 25 ft | Weight N/A 0.22 lbs/ft |
| HTNP2-250X25 | ID N/A 2 1/2 in63.5 mm | Min. Bend Radius at 68° F N/A 4.0 in | Max. W.P. at 68° F N/A 28 psi | Length/Ctn N/A 25 ft | Weight N/A 0.28 lbs/ft |
| HTNP2-300X25 | ID N/A 3 in76.2 mm | Min. Bend Radius at 68° F N/A 5.0 in | Max. W.P. at 68° F N/A 25 psi | Length/Ctn N/A 25 ft | Weight N/A 0.33 lbs/ft |
| HTNP2-350X25 | ID N/A 3 1/2 in88.9 mm | Min. Bend Radius at 68° F N/A 5.7 in | Max. W.P. at 68° F N/A 24 psi | Length/Ctn N/A 25 ft | Weight N/A 0.42 lbs/ft |
| HTNP2-400X25 | ID N/A 4 in101.6 mm | Min. Bend Radius at 68° F N/A 6.5 in | Max. W.P. at 68° F N/A 23 psi | Length/Ctn N/A 25 ft | Weight N/A 0.48 lbs/ft |
| HTNP2-500X25 | ID N/A 5 in127.0 mm | Min. Bend Radius at 68° F N/A 7.5 in | Max. W.P. at 68° F N/A 22 psi | Length/Ctn N/A 25 ft | Weight N/A 0.61 lbs/ft |
| HTNP2-600X25 | ID N/A 6 in152.4 mm | Min. Bend Radius at 68° F N/A 9.0 in | Max. W.P. at 68° F N/A 21 psi | Length/Ctn N/A 25 ft | Weight N/A 0.70 lbs/ft |
| HTNP2-700X25 | ID N/A 7 in177.8 mm | Min. Bend Radius at 68° F N/A 9.5 in | Max. W.P. at 68° F N/A 20 psi | Length/Ctn N/A 25 ft | Weight N/A 0.92 lbs/ft |
| HTNP2-800X25 | ID N/A 8 in203.2 mm | Min. Bend Radius at 68° F N/A 10.0 in | Max. W.P. at 68° F N/A 19 psi | Length/Ctn N/A 25 ft | Weight N/A 1.04 lbs/ft |
| HTNP2-1000X25 | ID N/A 10 in254.0 mm | Min. Bend Radius at 68° F N/A 11.0 in | Max. W.P. at 68° F N/A 18 psi | Length/Ctn N/A 25 ft | Weight N/A 1.36 lbs/ft |
| HTNP2-1200X25 | ID N/A 12 in304.8 mm | Min. Bend Radius at 68° F N/A 13.5 in | Max. W.P. at 68° F N/A 17 psi | Length/Ctn N/A 25 ft | Weight N/A 1.85 lbs/ft |
| HTNP2-1400X25 | ID N/A 14 in355.6 mm | Min. Bend Radius at 68° F N/A 15.5 in | Max. W.P. at 68° F N/A 16 psi | Length/Ctn N/A 25 ft | Weight N/A 2.10 lbs/ft |
| HTNP2-1600X25 | ID N/A 16 in406.4 mm | Min. Bend Radius at 68° F N/A 18.5 in | Max. W.P. at 68° F N/A 15 psi | Length/Ctn N/A 25 ft | Weight N/A 2.40 lbs/ft |
| HTNP2-1800X25 | ID N/A 18 in457.2 mm | Min. Bend Radius at 68° F N/A 22.0 in | Max. W.P. at 68° F N/A 6 psi | Length/Ctn N/A 25 ft | Weight N/A 2.70 lbs/ft |
| HTNP2-2000X25 | ID N/A 20 in508.0 mm | Min. Bend Radius at 68° F N/A 24.0 in | Max. W.P. at 68° F N/A 4 psi | Length/Ctn N/A 25 ft | Weight N/A 3.00 lbs/ft |



