Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Ducting, Ventilation & Fume Removal
  • Dust Control
  • High Temperature Air Handling
  • Material Handling - Light Duty

Construction

Construction

N/A Neoprene Coated, Two-Ply Polyester Hose with Steel Wire Helix

Service Temperature Range

Service Temperature [Min]

N/A -65 ºF-54 ºC

Service Temperature [Max]

N/A 250 ºF127 ºC

Features and Advantages

Features and Advantages

N/A
  • Neoprene Coated Polyester Material - Heat and flame resistant tube well suited for air handling and fume control. More durable than double-ply cotton hoses, exhibiting good crush resistance and tensile strength.
  • Steel Wire Helix - Highly durable steel wire provides strength and allows for use at higher temperatures without risk of hose deformation. Wire can be grounded for static dissipation. (CAUTION: This product is designed to dissipate static electricity when the metal wire is physically extracted and securely connected to ground, through the fitting or by other means.)
  • UL Information - The Neoprene coated Polyester material has been tested and conforms to UL94V-0.
  • “Cold-Flex” Material - Hose remains flexible in sub-zero temperatures.

Nominal Specifications

ID

N/A 1 1/2 in38.1 mm

Min. Bend Radius at 68° F

N/A 2.6 in

Max. W.P. at 68° F

N/A 32 psi

Length/Ctn

N/A 25 ft

Weight

N/A 0.16 lbs/ft

Specifications

Brand

N/A FLEXAIR™

Type

N/A Ducting Hose

Style

N/A Two-Ply Polyester Ducting Hose

Series

N/A HTNP2

Material

N/A Neoprene Coated

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

UL94V-0 - The materials have been tested and conform to UL94 flame classification V-0.

Note

Note

N/A 50 Ft. lengths are available on special request. Contact Kuriyama customer service for pricing and lead time.

Service life may vary depending on operating conditions and type of material being conveyed.