Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

Tube OD

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 06 N/A 3/8 in9.5 mm N/A 16 N/A M16x1.5 N/A 10 mm N/A 23.3 mm N/A 17 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 18 N/A M18x1.5 N/A 12 mm N/A 24.3 mm N/A 19 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22 N/A M22x1.5 N/A 15 mm N/A 25.3 mm N/A 22 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 22 N/A M22x1.5 N/A 15 mm N/A 26.1 mm N/A 22 mm N/A 0.26 lb
N/A 08 N/A 1/2 in12.7 mm N/A 26 N/A M26x1.5 N/A 18 mm N/A 27.1 mm N/A 27 mm N/A 0.33 lb
N/A 10 N/A 5/8 in15.9 mm N/A 26 N/A M26x1.5 N/A 18 mm N/A 27.1 mm N/A 27 mm N/A 0.37 lb
N/A 12 N/A 3/4 in19.0 mm N/A 30 N/A M30x2 N/A 22 mm N/A 31.6 mm N/A 32 mm N/A 0.50 lb
N/A 16 N/A 1 in25.4 mm N/A 36 N/A M36x2 N/A 28 mm N/A 34.4 mm N/A 26 mm N/A 0.85 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 45 N/A M45x2 N/A 35 mm N/A 40.0 mm N/A 46 mm N/A 1.29 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 52 N/A M52x2 N/A 42 mm N/A 42.0 mm N/A 55 mm N/A 3.05 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1