Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 26

F Thread Size (in. TPI)

N/A M26x1.5

Tube OD

N/A 18 mm

C Cut-Off Factor

N/A 27.1 mm

Hex Dia. CH1

N/A 27 mm

Weight

N/A 0.33 lb

Specifications

Type

N/A Hydraulic Adapters

Brand

N/A Alfagomma®

Note

Note

N/A Tube OD - values are Preliminary Data, C Cut-Off Factor - values are Preliminary Data, Hex Dia. CH1 - values are Preliminary Data, Weight - values are Preliminary Data