Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 31.0 mm N/A 32 in N/A 14 mm N/A 14 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 43 mm N/A 38 in N/A 17 mm N/A 19 mm N/A 0.29 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 39.5 mm N/A 41 in N/A N/A 25 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 50.0 mm N/A 41 in N/A 19 mm N/A 22 mm N/A 0.38 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 43.3 mm N/A 47 in N/A N/A 27 mm N/A 0.44 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-20 N/A 42.8 mm N/A 58 in N/A N/A 32 mm N/A 0.49 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 50.0 mm N/A 47 in N/A 24 mm N/A 27 mm N/A 0.64 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1 1/16-20 N/A 47.9 mm N/A 58 in N/A N/A 32 mm N/A 0.66 lb
N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 1 1/16-12 N/A 54.0 mm N/A 58 in N/A 27 mm N/A 32 mm N/A 0.95 lb
N/A 12 N/A 3/4 in19.1 mm N/A 14 N/A 1 3/16-12 N/A 52.6 mm N/A 56 in N/A N/A 36 mm N/A 0.95 lb
N/A 12 N/A 3/4 in19.1 mm N/A 16 N/A 1 5/16-12 N/A 52.6 mm N/A 72 in N/A N/A 38 mm N/A 1.03 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 72 mm N/A 71 in N/A 36 mm N/A 41 mm N/A 1.73 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 5/8-12 N/A 72.6 mm N/A 78 in N/A N/A 50 mm N/A 1.91 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 84.0 mm N/A 78 in N/A N/A 50 mm N/A 2.45 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 104.0 mm N/A 92 in N/A N/A 55 mm N/A 3.64 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 147.5 mm N/A 135 in N/A N/A 70 mm N/A 4.91 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1