Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 04

F Thread Size (in. TPI)

N/A 7/16-20

C Cut-Off Factor

N/A 31.0 mm

D Drop

N/A 32 in

Hex Dia. CH

N/A 14 mm

Hex Dia. CH1

N/A 14 mm

Weight

N/A 0.16 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 90 º

Angle

N/A 37 º

Connection Type

N/A Female