One-Piece Alfacrimp Fittings, Metric Swivel Female O-Ring 24º Seat DIN 3865 Heavy - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
Tube OD |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|
| S-1230-FMOH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 30 | F Thread Size (in. TPI) N/A M30x2.0 mm | Tube OD N/A Pending | C Cut-Off Factor N/A 37.4 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.83 lb |
| S-1236-FMOH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 36 | F Thread Size (in. TPI) N/A M36x2.0 mm | Tube OD N/A Pending | C Cut-Off Factor N/A 41.7 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.11 lb |
| S-1636-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 36 | F Thread Size (in. TPI) N/A M36x2.0 mm | Tube OD N/A Pending | C Cut-Off Factor N/A 46.6 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.49 lb |
| S-1642-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (in. TPI) N/A M45x2.0 mm | Tube OD N/A Pending | C Cut-Off Factor N/A 45.8 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.49 lb |
| S-2052-FMOH | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 52 | F Thread Size (in. TPI) N/A M52x2.0 mm | Tube OD N/A Pending | C Cut-Off Factor N/A 50.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.31 lb |





