Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 42

F Thread Size (in. TPI)

N/A M45x2.0 mm

Tube OD

N/A Pending

C Cut-Off Factor

N/A 45.8 mm

Hex Dia. CH1

N/A 50 mm

Weight

N/A 1.49 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®

Note

Note

N/A Tube OD - values are Preliminary Data