Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

C Cut-Off Factor

D Drop

Hex Dia. CH

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 31.0 mm N/A N/A 32 in N/A 14 mm N/A 14 mm N/A 0.14 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 43 mm N/A N/A 25 in N/A 17 mm N/A 19 mm N/A 0.27 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 32.5 mm N/A N/A 28 in N/A N/A 25 mm N/A 0.29 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 48.0 mm N/A N/A 29 in N/A 19 mm N/A 22 mm N/A 0.36 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 38.0 mm N/A N/A 32 in N/A N/A 27 mm N/A 0.41 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 37.3 mm N/A N/A 46 in N/A N/A 32 mm N/A 0.52 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 43 mm N/A N/A 37 in N/A 24 mm N/A 27 mm N/A 0.62 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1 1/16-20 N/A 48.0 mm N/A N/A 48 in N/A N/A 32 mm N/A 0.64 lb
N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 1 1/16-12 N/A 64.0 mm N/A N/A 48 in N/A 27 mm N/A 32 mm N/A 0.95 lb
N/A 12 N/A 3/4 in19.1 mm N/A 16 N/A 1 5/16-12 N/A 53.6 mm N/A N/A 53 in N/A N/A 38 mm N/A 0.96 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 87.0 mm N/A N/A 56 in N/A 36 mm N/A 41 mm N/A 1.74 lb
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1