Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1 5/16-12

C Cut-Off Factor

N/A 87.0 mm

D Drop

N/A 56 in

Hex Dia. CH

N/A 36 mm

Hex Dia. CH1

N/A 41 mm

Weight

N/A 1.74 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 90 º

Angle

N/A 37 º

Connection Type

N/A Female