Mill Discharge Hose - Single Jacket with Red Stripe
Mill Discharge Hoses
Series Number |
Size |
Hose ID |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Coupling Bowl Size |
Weight |
|---|---|---|---|---|---|---|---|
| SJMD150x100 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.614 in41.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 1 11/16 in | Weight N/A 0.21 lbs/ft |
| SJMD150x50 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.614 in41.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 50 ft | Coupling Bowl Size N/A 1 11/16 in | Weight N/A 0.21 lbs/ft |
| SJMD200x100 | Size N/A 2 in50.8 mm | Hose ID N/A 2.126 in54.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 2 1/4 in | Weight N/A 0.28 lbs/ft |
| SJMD200x50 | Size N/A 2 in50.8 mm | Hose ID N/A 2.126 in54.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 50 ft | Coupling Bowl Size N/A 2 1/4 in | Weight N/A 0.28 lbs/ft |
| SJMD250x100 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.638 in67.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 2 3/4 in | Weight N/A 0.37 lbs/ft |
| SJMD250x50 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.638 in67.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 50 ft | Coupling Bowl Size N/A 2 3/4 in | Weight N/A 0.37 lbs/ft |
| SJMD300x100 | Size N/A 3 in76.2 mm | Hose ID N/A 3.150 in80.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 3 1/4 in | Weight N/A 0.45 lbs/ft |
| SJMD300x50 | Size N/A 3 in76.2 mm | Hose ID N/A 3.150 in80.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 50 ft | Coupling Bowl Size N/A 3 1/4 in | Weight N/A 0.45 lbs/ft |
| SJMD400x100 | Size N/A 4 in101.6 mm | Hose ID N/A 4.055 in103.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 4 9/32 in | Weight N/A 0.56 lbs/ft |
| SJMD400x50 | Size N/A 4 in101.6 mm | Hose ID N/A 4.055 in103.0 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 50 ft | Coupling Bowl Size N/A 4 9/32 in | Weight N/A 0.56 lbs/ft |