Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Construction pumps
  • Plant clean-up
  • Pump water discharge
  • Wash down - ships/factories

Construction

Construction

N/A Single or double jacket with 100% polyester yarn. Water and mildew-resistant cover, will not rot, even if the hose is stored wet.

Service Temperature Range

Service Temperature [Min]

N/A -25 ºF-31 ºC

Service Temperature [Max]

N/A 185 ºF85 ºC

Features & Advantages

Features & Advantages

N/A
  • Versatile Natural Rubber Tube - Exhibits a good combination of strength and extreme flexibility for ease-of-use.
  • Wide Service Temperature Range - Hose may be used in a wide range of service temperature ranges from - 25 ºF to +185 ºF.
  • Double and Single Jacket Options - Available with a double jacket for additional external abrasion resistance.
  • Identification Stripe - Red stripe indicates single jacket version, blue stripe indicates double jacket version.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Storage/Shipping Carton - Hoses are individually packaged in cartons for ease of handling and shipping.

Nominal Specifications

Size

N/A 4 in101.6 mm

Hose ID

N/A 4.055 in103.0 mm

Working Pressure at 68ºF

N/A 150 psi

Burst Pressure at 68ºF

N/A 450 psi

Coil Length

N/A 50 ft

Coupling Bowl Size

N/A 4 9/32 in

Weight

N/A 0.56 lbs/ft

Specifications

Brand

N/A Kuriyama

Series

N/A SJMD

Type

N/A Contractor Grade Mill Single Jacket Discharge Hose

Inner Tube Material

N/A Rubber