Mill Discharge Hose Assemblies
Mill Discharge Hose Assemblies
Double Jacket “Contractor Grade” Coupled with Male and Female Aluminum Rocker Lug Couplings
Part Number |
Size |
Length |
Thread Type |
Max. Working Pressure at 68ºF |
Weight Each |
|---|---|---|---|---|---|
| DJ150NSTX50 | Size N/A 1 1/2 in38.1 mm | Length N/A 50 ft | Thread Type N/A NST | Max. Working Pressure at 68ºF N/A 200 psi | Weight Each N/A 14 lb |
| DJ150NPSHX50 | Size N/A 1 1/2 in38.1 mm | Length N/A 50 ft | Thread Type N/A NPSH | Max. Working Pressure at 68ºF N/A 200 psi | Weight Each N/A 14 lb |
| DJ250NSTX50 | Size N/A 2 1/2 in63.5 mm | Length N/A 50 ft | Thread Type N/A NST | Max. Working Pressure at 68ºF N/A 200 psi | Weight Each N/A 23 lb |
| DJ250NPSHX50 | Size N/A 2 1/2 in63.5 mm | Length N/A 50 ft | Thread Type N/A NPSH | Max. Working Pressure at 68ºF N/A 200 psi | Weight Each N/A 23 lb |



