Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double Jacket “Contractor Grade” Coupled with Male and Female Aluminum Rocker Lug Couplings
Unit of Measure

General Applications

General Applications

N/A
  • Heavy duty equipment or pump rental
  • Hydrant-to-truck water supply line
  • Municipal washdown
  • Ship deck washdown

Construction

Construction

N/A Double jacket with 100% polyester yarn. Water and mildew-resistant cover, will not rot, even if the hose is stored wet.

Service Temperature Range

Service Temperature [Min]

N/A -25 ºF-31 ºC

Service Temperature [Max]

N/A 185 ºF85 ºC

Features & Advantages

Features & Advantages

N/A
  • Versatile Natural Rubber Tube - Exhibits a good combination of strength and extreme flexibility for ease-of-use.
  • Wide Service Temperature Range - Hose may be used in a wide range of service temperature ranges from -25°F to +185°F.
  • Double Jacket - Double jacket provides additional external abrasion resistance.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Storage/Shipping Carton - Hoses are individually packaged in cartons for ease of handling and shipping.

Nominal Specifications

Size

N/A 2 1/2 in63.5 mm

Length

N/A 50 ft

Thread Type

N/A NST

Max. Working Pressure at 68ºF

N/A 200 psi

Weight Each

N/A 23 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Water Discharge

Style

N/A Double Jacket Mill Discharge

Hose Application

N/A Municipal Washdown

End Type A

N/A Male Aluminum Rocker Lug Couplings

End Type B

N/A Female Aluminum Rocker Lug Couplings

Inner Tube Material

N/A Rubber

Color

N/A White