Rough Bore (Unlined) "Multi-Flex" Hose Metal Hose To Go™ Program
Metal-Hose-To-Go™ (pre-assembled hoses)
Stainless metal hose assemblies in stock for immediate delivery and use!
Hoses include pre-welded stainless threaded NPT (TOE) ends
No welding required!
Hoses include pre-welded stainless threaded NPT (TOE) ends
No welding required!
Former Part Number |
New Part Number |
ID |
OAL |
Minimum Bend Radius |
Weight (lbs./ea.) |
|---|---|---|---|---|---|
| Former Part Number N/A S203X120STOE | HTS4200-300X10TOE | ID N/A 3 in | OAL N/A 10 ft | Minimum Bend Radius N/A 11.00 in | Weight (lbs./ea.) N/A 22 lb |
| Former Part Number N/A S204X120STOE | HTS4200-400X10TOE | ID N/A 4 in | OAL N/A 10 ft | Minimum Bend Radius N/A 14.50 in | Weight (lbs./ea.) N/A 28 lb |
| Former Part Number N/A S204X144STOE | HTS4200-400X12TOE | ID N/A 4 in | OAL N/A 12 ft | Minimum Bend Radius N/A 14.50 in | Weight (lbs./ea.) N/A 33 lb |
| Former Part Number N/A S204X228STOE | HTS4200-400X19TOE | ID N/A 4 in | OAL N/A 19 ft | Minimum Bend Radius N/A 14.50 in | Weight (lbs./ea.) N/A 53 lb |
| Former Part Number N/A S205X120STOE | HTS4200-500X10TOE | ID N/A 5 in | OAL N/A 10 ft | Minimum Bend Radius N/A 17.00 in | Weight (lbs./ea.) N/A 34 lb |
| Former Part Number N/A S205X228STOE | HTS4200-500X19TOE | ID N/A 5 in | OAL N/A 19 ft | Minimum Bend Radius N/A 17.00 in | Weight (lbs./ea.) N/A 61 lb |
| Former Part Number N/A S206X120STOE | HTS4200-600X10TOE | ID N/A 6 in | OAL N/A 10 ft | Minimum Bend Radius N/A 22.00 in | Weight (lbs./ea.) N/A 42 lb |





