Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Hose Tec® TOUGH METAL HOSE™

Stainless metal hose assemblies in stock for immediate delivery and use!

Hoses include pre-welded stainless threaded NPT (TOE) ends.
Unit of Measure

Specifications

Brand

N/A Hose Tec®

Former Part Number

N/A S203X120STOE

ID

N/A 3 in

OAL

N/A 10 ft

Minimum Bend Radius

N/A 11.00 in

Weight (lbs./ea.)

N/A 22 lb

Ends

N/A STOE

Hose Type

N/A Metal-Hose-To-Go™ (pre-assembled hoses)

Type

N/A Hose Tec® brand pre-welded hose assemblies

Style

N/A Rough Bore (Unlined) "Multi-Flex" Hose

Series

N/A 4200

Body Material

N/A Stainless Steel