Smooth Bore (Lined) "Smooth Flow" Hose Metal Hose To Go™ Program
Metal-Hose-To-Go™ (pre-assembled hoses)
Former Part Number |
New Part Number |
ID |
OAL |
Minimum Bend Radius |
Weight (lbs./ea.) |
|---|---|---|---|---|---|
| Former Part Number N/A SS154X228STOE | HTSS5150-400X19TOE | ID N/A 4 in | OAL N/A 19 ft | Minimum Bend Radius N/A 15.00 in | Weight (lbs./ea.) N/A 67 lb |
| Former Part Number N/A SS184X120STOE | HTSS5180-400X10TOE | ID N/A 4 in | OAL N/A 10 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 38 lb |
| Former Part Number N/A SS184X144STOE | HTSS5180-400X12TOE | ID N/A 4 in | OAL N/A 12 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 45 lb |
| Former Part Number N/A SS184X180STOE | HTSS5180-400X15TOE | ID N/A 4 in | OAL N/A 15 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 56 lb |
| Former Part Number N/A SS184X210STOE | HTSS5180-400X17.5TOE | ID N/A 4 in | OAL N/A 17.5 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 65 lb |
| Former Part Number N/A SS184X228STOE | HTSS5180-400X19TOE | ID N/A 4 in | OAL N/A 19 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 70 lb |
| Former Part Number N/A SS184X300STOE | HTSS5180-400X25TOE | ID N/A 4 in | OAL N/A 25 ft | Minimum Bend Radius N/A 16.00 in | Weight (lbs./ea.) N/A 92 lb |
| Former Part Number N/A SS186X120STOE | HTSS5180-600X10TOE | ID N/A 6 in | OAL N/A 10 ft | Minimum Bend Radius N/A 24.50 in | Weight (lbs./ea.) N/A 62 lb |
| Former Part Number N/A SS185X180STOE | HTSS5180-500X15TOE | ID N/A 5 in | OAL N/A 15 ft | Minimum Bend Radius N/A 20.50 in | Weight (lbs./ea.) N/A 75 lb |
| Former Part Number N/A SS185X228STOE | HTSS5180-500X19TOE | ID N/A 5 in | OAL N/A 19 ft | Minimum Bend Radius N/A 20.50 in | Weight (lbs./ea.) N/A 93 lb |
| Former Part Number N/A SS186X180STOE | HTSS5180-600X15TOE | ID N/A 6 in | OAL N/A 15 ft | Minimum Bend Radius N/A 24.50 in | Weight (lbs./ea.) N/A 90 lb |
| Former Part Number N/A SS186X228STOE | HTSS5180-600X19TOE | ID N/A 6 in | OAL N/A 19 ft | Minimum Bend Radius N/A 24.50 in | Weight (lbs./ea.) N/A 112 lb |
| Former Part Number N/A SS186X300STOE | HTSS5180-600X25TOE | ID N/A 6 in | OAL N/A 25 ft | Minimum Bend Radius N/A 24.50 in | Weight (lbs./ea.) N/A 146 lb |





