Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Hose Tec® TOUGH METAL HOSE™

Stainless metal hose assemblies in stock for immediate delivery and use!

No Welding required!
Unit of Measure

Specifications

Brand

N/A Hose Tec®

Former Part Number

N/A SS186X228STOE

Series

N/A 5180

ID

N/A 6 in

Material Armor/Liner

N/A Stainless Steel

Ends

N/A STOE

OAL

N/A 19 ft

Minimum Bend Radius

N/A 24.50 in

Weight (lbs./ea.)

N/A 112 lb

Type

N/A Hose Tec® brand pre-welded hose assemblies

Style

N/A Smooth Bore (Lined) "Multi-Flex" Hose