T755AA - 180 PSI 2-Ply Abrasive Material Blast Hose
Material Handling Industrial Rubber Hose
Formerly LT753AA
Series Number |
ID |
OD |
Tube Thickness |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T755AA050X50 | ID N/A 1/2 in13 mm | OD N/A 1.06 in27 mm | Tube Thickness N/A 0.212 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 0.34 lbs/ft |
| T755AA050X100 | ID N/A 1/2 in13 mm | OD N/A 1.06 in27 mm | Tube Thickness N/A 0.212 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 0.34 lbs/ft |
| T755AA125X50 | ID N/A 1 1/4 in32 mm | OD N/A 1.89 in48 mm | Tube Thickness N/A 0.240 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| T755AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.89 in48 mm | Tube Thickness N/A 0.240 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |



